text.skipToContent text.skipToNavigation

Catalog No. : GM4TB

Description:  300-500KCMIL BRONZE GROUND CLAMP

UPC: 783786450572

Bronze Ground Clamp Conector, 2 Clamp 1 Bolt - Conductor Range 300kcmil-500kcmil, Wire Diameter .634-.815 Inches, Width 2-3/8 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

300 - 500 kcmil

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Sales Drawing

Click here