Catalog No. : GM1-TB
Description: 8 SOL-4 STR DOUBLE TOWER CLAMP
UPC: 786210940151
Bronze Ground Clamp Connector - Conductor Range 8 Solid - 4 Stranded, Wire Diameter .128 inch - .232 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Special Features |
Furnished with silicon bronze bolt, nut and lockwasher |
Application |
For clamping cable or wire to flat surface |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
8 - 4 AWG |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
Material |
Copper |