text.skipToContent text.skipToNavigation

Alternate Catalog No. : GLE 750 N

Catalog No. : GLE750N

Description:  AL 2 HOLE LUG 750

UPC: 783786729708

Aluminum Two-Hole Compression Lug, use with CSA Die 30, Use with Aluminum and Copper Conductors, 750 Stranded - Compressed - Compact, Uses 1/2 Inch Bolt (not included). Overall Length 7-1/2 inch. Pad 1-3.4 inch wide x 3-1/8 inch long x 25/64 inch thick. Two 9/16 inch holes spaced 1-3/4 inch center to center. Barrel 3 inch long. Oxide Inhibiting Compound with Yellow Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification.

Application

Compression Connector

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 7.5 inches

Wire Size

750 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here