Alternate Catalog No. : GLE 500-48-30
Catalog No. : GLE500-48-30
Description: ALUM ONE HOLE LUG, 500 STR
UPC: 75114366410
Aluminum One Hole Lug, 500 kcmil Stranded - Compressed - Compact. Installing Dies CSA 30. Overall Length 5-1/8 inch. Pad 1-3/4 inch wide x 1-5/16 inch long x 13/32 inch thick. (1) 9/16 inch hole. Barrel 2-31/64 inch long. Oxide Inhibitor, Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Filled with Oxide Inhibitor and Capped |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5-1/8 in |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |