Alternate Catalog No. : GLE 4/0 N
Catalog No. : GLE4/0N
Description: AL 2 Hole Lug 4/0
UPC: 783786729616
Aluminum Two-Hole CSA Die Lug, Use with Aluminum and Copper Conductors, 4/0 Stranded-Compressed-Compact. Installing Dies CSA24-6T, 702, 298. Length 5-3/8 inch. Pad 1-1/8 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch holes on 1-2/4 inch center. Barrel 1-15/62 inch long. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5.38 inches |
|
Wire Size |
4/0 AWG |