Alternate Catalog No. : GLE 3/0-48
Catalog No. : GLE3/0-48
Description: ALUM ONE HOLE LUG, 3/0 STR
UPC: 75114366403
Aluminum One Hole Lug, 3/0 Stranded - Compressed - Compact. Installing Dies CSA 24 and 702 and 298. Overall Length 3-7/16 inch, Pad 1-1/8 inch wide x 1-5/16 inch long x 9/32 inch thick. Barrel 1-23/64 inch long. Oxide Inhibitor. Black Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Filled with Oxide Inhibitor and Capped |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3-7/16 inch |
|
Wire Size |
3/0 STR AWG , 3/0 COMPR AWG , 3/0 COMPT AWG |
Documents/Support Tools
|
SDS |