Alternate Catalog No. : GLE 2
Catalog No. : GLE2
Description: ALUM COMP SPLICE, NO2 STR
UPC: 75114366427
Aluminum Non-Tension Splice, #2 Stranded-Compressed-Compact, Length 2 inches x 11/16 inch Diameter. Oil Stop. Oxide Inhibitor, Red Caps. Dies CSA22, BG. Dual Rated for Copper and Aluminum Conductors.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Filled with Oxide Inhibitor and Capped |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2 inches x 11/16 inch Diameter |
Documents/Support Tools
|
SDS |