Catalog No. : GLE 1/0-48 TN
Description:
UPC:
Aluminum One-Hole CSA Die Lug, Use with Aluminum and Copper Conductors, 1/0 Stranded-Compr-CPT, 1/2 Inch Bolt, Tin-Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
|
Application |
Compression Connector |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3.13 inches |
|
Wire Size |
1/0 AWG |