Catalog No. : GLE 1/0-48 TN
Description:
UPC:
Aluminum One-Hole CSA Die Lug, Use with Aluminum and Copper Conductors, 1/0 Stranded-Compr-CPT, 1/2 Inch Bolt, Tin-Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Special Features |
Use with Aluminum and Copper Conductors. Provide high strength and high conductivity. Prevents oxidation and keeps out moisture. Easy Identification. |
Application |
Compression Connector |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 3.13 inches |
Wire Size |
1/0 AWG |