text.skipToContent text.skipToNavigation

Catalog No. : GKN-6

Description:  NEOPRENE GASKET FOR 2 1/2-3 INCH

UPC: 42269448353

2 1/2 inch-3 inch Neoprene Gasket. For Use with Threaded and Set Screw Conduit Bodies.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with Series A & B conduit body

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Series A & B Conduit Body

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Hub Size

2-1/2 to 3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant