text.skipToContent text.skipToNavigation

Catalog No. : GKN-4

Description:  NEOPRENE GSKT 1 1/4inch& 1 1/2inch

UPC: 42269448254

1-1/4 to 1-1/2 Inch Neoprene Gasket, For Use with Threaded and Set Screw Conduit Bodies
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with Series A & B conduit body

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Series A & B Conduit Body

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Hub Size

1-1/4 to 1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant