text.skipToContent text.skipToNavigation

Catalog No. : GKN-1

Description:  NEOPRENE GASKET FOR 1/2 INCH

UPC: 42269448100

1/2 inch Neoprene Gasket. For Use with Threaded and Set Screw Conduit Bodies.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with Series A & B conduit body

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Series A & B Conduit Body

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant