text.skipToContent text.skipToNavigation

Catalog No. : GK50N

Description:  1/2 INCH SERIES 35 GASKET

UPC: 786210981086

Series 35 Conduit Body Neoprene Gasket, 1/2 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Series 35 Cover & Gasket

Application

For Use with Series 35 Conduit Body & Cover

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here