text.skipToContent text.skipToNavigation

Catalog No. : GK350-400N

Description:  3 1/2 IN AND 4 IN SERIES 35 GASKET

UPC: 786210981147

Series 35 Conduit Body Neoprene Gasket, 3-1/2 Inch, 4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Series 35 Cover & Gasket

Application

For Use with Series 35 Conduit Body & Cover

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

3-1/2 to 4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here