text.skipToContent text.skipToNavigation

Alternate Catalog No. : B6-30-01-02

Catalog No. : GJL1211001R0012

Description:  B6-30-01 MINI CONTACTOR 42V

UPC: 4013614051142

The B6-30-01 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
View More View Less

Descriptors

Category

AF Contactors

Specifications

Product Type

Mini Contactors (B6, B7)

General Use Rating UL/CSA

(300 V AC) 12 A

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

42 V AC

Number of Main Contacts NO

3

Connecting Capacity Auxiliary Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC
Auxiliary Circuit 600 V AC / DC

Connecting Capacity Main Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 5 ... 150 Hz

Number of Auxiliary Contacts NO

0

Connecting Capacity Main Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -25 ... +55 °C

Rated Operational Voltage

Auxiliary Circuit 12 ... 240 V DC
Auxiliary Circuit 12 ... 500 V AC / DC
Main Circuit 12 ... 690 V AC / DC
Main Circuit 690 V AC

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 15g

Number of Auxiliary Contacts NC

1

Tightening Torque UL/CSA

Auxiliary Circuit 7 in-lb (pound inch)
Control Circuit 7 in-lb (pound inch)
Main Circuit 7 in-lb (pound inch)

Maximum Operating Altitude Permissible

2000 m

Rated Operational Current AC-1

(220 / 240 V) 40 °C 20 A
(220 / 240 V) 55 °C 16 A
(380 / 440 V) 40 °C 20 A
(380 / 440 V) 55 °C 16 A
(690 V) 40 °C 6 A
(690 V) 55 °C 6 A

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1

Rated Operational Power AC-3

(220 / 230 / 240 V) 2.2 kW
(400 V) 4 kW
(400 V) Three Phase 4 kW
(440 V) 4 kW
(500 V) 4 kW
(690 V) 3 kW

Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1

8 x Ie / AC-3

Horsepower Rating UL/CSA

(208 V AC) Three Phase 1 hp
(220 ... 240 V AC) Single Phase 0.5 hp
(220 ... 240 V AC) Three Phase 2 hp
(440 ... 480 V AC) Three Phase 3 hp
(550 ... 600 V AC) Three Phase 1 hp

Conventional Free-air Thermal Current

Main Circuit 20 A

Rated Operational Current AC-15

(120 V) 4 A
(220 / 240 V) 4 A
(24 V) 4 A
(380 / 400 V) 3 A
(500 V) 2 A

Rated Frequency

Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Main Circuit 60 Hz
Main Circuit 50Hz
Main Circuit DC

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A

Rated Operational Current AC-3

(220 / 230 / 240 V) 55 °C 8.5 A
(380 / 400 V) 55 °C 8.5 A
(440 V) 55 °C 7.4 A
(500 V) 55 °C 6.8 A
(690 V) 55 °C 3.8 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie / AC-3

Maximum Electrical Switching Frequency

AC-1 300 cycles per hour
AC-15 600 cycles per hour
AC-3 600 cycles per hour
DC-1 600 cycles per hour
DC-13 600 cycles per hour
DC-3 600 cycles per hour

Short-Circuit Protective Devices

gG Type Fuses Type 1 25 A

Rated Insulation Voltage

690 V
acc. to UL/CSA 600 V

Mechanical Durability

10000000 cycle

Coil Operating Limits

(acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)

Secondary Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV
Main Circuit 6 kV

Connecting Capacity Main Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square mm
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square mm
Flexible 1/2x 1 ... 2.5 square mm
Rigid 1/2x 1 ... 4 square mm

Rated Operational Current DC-13

(110 V) 0.7 A
(220 / 240 V) 0.4 A
(24 V) 2.5 A

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square mm
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square mm
Flexible 1/2x 1 ... 2.5 square mm
Rigid 1/2x 1 ... 4 square mm

Coil Consumption

Average Holding Value 50 Hz 3.5 V - A
Average Pull-in Value 50 Hz 3.5 V - A

Degree of Protection

Auxiliary Circuit Terminals IP20
Control Circuit Terminals IP20
Main Circuit Terminals IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 square millimetre
Flexible 1/2x 1 ... 2.5 square millimetre
Rigid 1/2x 1 ... 4 square millimetre

Mounting on DIN Rail

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Screw Terminal Type

Screw Terminals

Wire Stripping Length

Auxiliary Circuit 9 mm
Main Circuit 9 mm

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

eClass

7.0 27371003

Dimensions

Product Net Weight

0.175 kg

Product Net Depth / Length

46.5 mm

Product Net Width

52.5 mm

Product Net Height

57.5 mm

Package Information

Package Level 1 Width

115 mm

Package Level 1 Height

54 mm

Package Level 1 Depth / Length

280 mm

Package Level 1 EAN

4013614412462

Package Level 1 Units

10 piece

Package Level 1 Gross Weight

1.82 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85365080