Alternate Catalog No. : BSM6-30
Catalog No. : GJL1201908R0001
Description: REVERSING LINK
UPC: 4013614140631
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
Mini Contactors (B6, B7) |
Rated Insulation Voltage |
690 V |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
Dimensions
Product Net Weight |
0.01kg |
Package Information
Package Level 1 Width |
100 mm |
Package Level 1 Depth / Length |
5 mm |
Package Level 1 Units |
10 piece |
Ordering
Minimum Order Quantity |
1 |