Alternate Catalog No. : LP6
Catalog No. : GJL1201907R0001
Description: PARALLEL CONNECTING LINK
UPC: 4013614142185
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
Mini Contactors (B6, B7) |
Object Classification Code |
X |
Rated Insulation Voltage |
690 V |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
Dimensions
Product Net Weight |
0.009kg |
Package Information
Package Level 1 Width |
80 mm |
Package Level 1 Depth / Length |
5 mm |
Package Level 1 Units |
100 piece |
Ordering
Minimum Order Quantity |
100 |