text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT6-B

Catalog No. : GJL1201906R0001

Description:  CLEAR COVER,B6,BC6,K6,KC6

UPC: 4013614051104

LT6-B Mini Contactor Cover Cap
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Accessory

Specifications

Product Type

Mini Contactors (B6, B7)

RoHS Status

Following EU Directive 2002/95/EC August 18, 2005 and amendment

Reference Ambient Air Temperature

Operation-25 ... +50 °C
Storage-25 ... +55 °C
Storage-40 ... +80°C

Rated Insulation Voltage

690 V

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Weight

0.015 kg

Product Net Depth / Length

63 mm

Product Net Width

52.5 mm

Product Net Height

32.4 mm

Package Information

Package Level 1 Width

115 mm

Package Level 1 Depth / Length

280 mm

Package Level 1 Units

10 piece

Ordering

Minimum Order Quantity

1