text.skipToContent text.skipToNavigation

Alternate Catalog No. : LB6-CA

Catalog No. : GJL1201903R0001

Description:  SOLDERING SOCKET

UPC: 4013614051081

LB6-CA Soldering Receptacle 2-pole
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Accessory

Specifications

Product Type

Mini Contactors (B6, B7)

Object Classification Code

X

Maximum Operating Voltage UL/CSA

Main Circuit 300 V AC
Auxiliary Circuit 300 V AC

Reference Ambient Air Temperature

Operation-25 ... +50 °C
Storage-25 ... +55 °C
Storage-40 ... +80°C

Standards

UL 60947-1
UL 60947-4-1

Conventional Free-air Thermal Current

Auxiliary Circuit 8 A
Main Circuit 8 A

Rated Insulation Voltage

690 V

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Weight

0.01kg

Product Net Depth / Length

22 mm

Product Net Width

44 mm

Product Net Height

20.3 mm

Package Information

Package Level 1 Width

115 mm

Package Level 1 Depth / Length

280 mm

Package Level 1 Units

10 piece

Ordering

Minimum Order Quantity

1