Alternate Catalog No. : CA6-11M-F
Catalog No. : GJL1201318R9016
Description: AUXILIARY CONTACT
UPC: 4013614051005
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Aux Contact |
Specifications
Product Type |
Mini Contactors (B6, B7) |
Classifications
ETIM 6.0 |
EC000041 - Auxiliary contact block |
ETIM 7 |
EC000041 - Auxiliary contact block |
ETIM 5.0 |
EC000041 - Auxiliary contact block |
eClass |
7.0 27371302 |
Dimensions
Product Net Weight |
0.025 kg |
Product Net Depth / Length |
46.5 mm |
Product Net Width |
20.3 mm |
Product Net Height |
48.5 mm |
Package Information
Package Level 1 Width |
112 mm |
Package Level 1 Depth / Length |
142 mm |
Package Level 1 Units |
10 piece |
Ordering
Minimum Order Quantity |
10 |