text.skipToContent text.skipToNavigation

Alternate Catalog No. : CA6-11K

Catalog No. : GJL1201317R0001

Description:  AUX CONTACT 1NO-1NC

UPC: 4013614050947

CA6-11K is an auxiliary contact for side with 2 auxiliary contact and screw terminals.
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Aux Contact

Specifications

Product Type

Mini Contactors (B6, B7)

Object Classification Code

K

Terminal Type

Screw Terminals

Number of Main Contacts NO

0

Connecting Capacity Auxiliary Circuit UL/CSA

Stranded 1/2x 22-10 american wire gauge

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Auxiliary Circuit 600 V AC / DC

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 5 ... 150 Hz

Number of Auxiliary Contacts NO

1

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -25 ... +55 °C

Rated Operational Voltage

Auxiliary Circuit 12 ... 240 V DC
Auxiliary Circuit 12 ... 500 V AC / DC

Number of Auxiliary Contacts NC

1

Tightening Torque UL/CSA

Auxiliary Circuit 7 in-lb (pound inch)

Maximum Operating Altitude Permissible

2000 m

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1

Conventional Free-air Thermal Current

Auxiliary Circuit 6 A

Rated Operational Current AC-15

(240 V) 4 A
(24 V) 4 A
(380 / 400 V) 3 A
(500 V) 2 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC

Maximum Electrical Switching Frequency

AC-15 600 cycles per hour
DC-13 600 cycles per hour

Short-Circuit Protective Devices

gG Type Fuses 10 A

Rated Insulation Voltage

690 V

Secondary Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV

Rated Operational Current DC-13

(110 V) 0.4 A
(220 / 240 V) 0.04 A
(24 V) 1.5 A

Degree of Protection

IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre
Flexible 1/2x 1 ... 2.5 square millimetre
Rigid 1/2x 1 ... 4 square millimetre

Wire Stripping Length

Auxiliary Circuit 9 mm

Classifications

ETIM 4

EC000041 - Auxiliary contact block

ETIM 6.0

EC000041 - Auxiliary contact block

ETIM 7

EC000041 - Auxiliary contact block

ETIM 5.0

EC000041 - Auxiliary contact block

eClass

7.0 27371302

Dimensions

Product Net Weight

0.03kg

Product Net Depth / Length

46.5 mm

Product Net Width

20.3 mm

Product Net Height

48.5 mm

Package Information

Package Level 1 Width

112 mm

Package Level 1 Height

62 mm

Package Level 1 Depth / Length

142 mm

Package Level 1 EAN

4013614412080

Package Level 1 Units

10 piece

Package Level 1 Gross Weight

0.365 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85365080