Alternate Catalog No. : RD7/250
Catalog No. : GHV2501910R0001
Description: SURGE SUPPRESSOR
UPC: 4013614335938
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
Mini Contactors (B6, B7) |
Rated Control Circuit Voltage |
DC Operation 200 ... 420 V DC |
Classifications
ETIM 4 |
EC000197 - Surge voltage protection |
ETIM 6.0 |
EC000197 - Surge voltage protection |
ETIM 7 |
EC000197 - Surge voltage protection |
ETIM 5.0 |
EC000197 - Surge voltage protection |
eClass |
7.0 27371013 |
Dimensions
Product Net Weight |
0.005kg |
Package Information
Package Level 1 Width |
80 mm |
Package Level 1 Depth / Length |
5 mm |
Package Level 1 Units |
10 piece |
Ordering
Minimum Order Quantity |
1 |