text.skipToContent text.skipToNavigation

Catalog No. : GHS3-TB

Description:  2/0 SOL-250 MCM PARALLEL SGL CLAMP

UPC: 783786126330

Bronze Parallel Single Clamp - Conductor Range 2/0 Solid - 250 kcmil, Wire Diameter Range .365 inch - .575 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250kcmil