Catalog No. : GHS2-TB
Description: 4SOL-2/0STR BRONZE PARALLEL SINGLE
UPC: 786210946672
Bronze Parallel Single Clamp - Conductor Range 4 solid - 2/0 Stranded, Wire Diameter Range .204 inch - .419 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
4 - 2/0 AWG |