Catalog No. : GHC0110003R0007
Description: C 011-130 TEMP. SENSOR BLUE-BLUE
UPC: 4013614085994
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Accessories and Current Transformers |
|
Function |
PTC temperature sensor |
|
Measuring Range |
130 °C |
|
Product Main Type |
C011 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
B |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
|
eClass |
7.0 27379201 |
Dimensions
|
Product Net Width |
4 mm |
|
Product Net Height |
4 mm |
|
Product Net Depth / Length |
520 mm |
|
Product Net Weight |
0.011kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
103 mm |
|
Package Level 1 Height |
4 mm |
|
Package Level 1 Depth / Length |
170 mm |
|
Package Level 1 Gross Weight |
0.018 kg |
|
Package Level 1 EAN |
4013614085994 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85332100 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |