text.skipToContent text.skipToNavigation

Catalog No. : GHC0110003R0003

Description:  C 011-90 TEMP.SENSOR GREEN-GREEN

UPC: 4013614085956

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Function

PTC temperature sensor

Measuring Range

90 °C

Product Main Type

C011

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

B

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

4 mm

Product Net Height

4 mm

Product Net Depth / Length

520 mm

Product Net Weight

0.011kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

103 mm

Package Level 1 Height

4 mm

Package Level 1 Depth / Length

170 mm

Package Level 1 Gross Weight

0.018 kg

Package Level 1 EAN

4013614085956

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85332100

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP