text.skipToContent text.skipToNavigation

Catalog No. : GH3TB

Description:  2/0SOL-250K PARALLEL DOUBLE CLAMP

UPC: 786210101507

Parallel Bronze Ground Clamp Connector - Conductor Range 2/0 Solid to 250 kcmil
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Furnished with silicon bronze bolt, nut and lockwasher

Application

For clamping cable or wire to flat surface

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250kcmil

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper