text.skipToContent text.skipToNavigation

Catalog No. : GH2TB

Description:  4SOL - 2/0 PARALLEL DOUBLE CLAMP

UPC: 786210101255

Parallel Bronze Ground Clamp Connector - Conductor Range 4 Solid to 2/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Furnished with silicon bronze bolt, nut and lockwasher

Application

For clamping cable or wire to flat surface

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

4 - 2/0 AWG

Sustainability

Environmental product declaration

EPD Furse PVC Covered Aluminium Tapes

EPD FURSEĀ® SOLID COPPER EARTH RODS

EPD Furse Bare Aluminium Tapes

EPD PULSAR ESEAT lightning rod EUC-AMA

EPD OPR ESE Air Terminal EUC-AMA

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper