Catalog No. : GGSVXH12NRD2LG
Description: 12V HAZARDOUS EM COMBO C1D2 4W-LED
UPC: 782683458117
Colour: grey/grey, Powerpack of 12V-24W, Ni-Cd, Legend Colour: red, diagnostics, non-audible, two heads, MR16 LED, 12V-4W, Exit Combination Unit, 120/277VAC, self-powered, Battery Run Time (Minimum): 90 minutes, Unit Type: hazardous locations
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.