text.skipToContent text.skipToNavigation

Alternate Catalog No. : GG 288 E 3

Catalog No. : GG288E3

Description:  GG 288 E 3

UPC: 783786729432

Ground Girdle System, Copper Strip Width 7-1/2 Inch, Length 38-1/2 Inch, Gauge .062, with Notched Corners - Area 288 square inches. Wire Range 1/0-4. Includes Split Bolt Connector.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant