Catalog No. : GFP0101
Description: STR NPB FITTING PG7 10MM-MET
UPC: 5011949204089
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Very High Mechanical and UV Protection |
|
Application |
For Insertion Into Threaded Entries and Knockouts Using a Locknut to Secure |
Specifications
|
Material |
Brass |
|
Insulation Class |
IP40 |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Connection |
Straight, PG07 thread |
|
Temperature Rating |
Static: -50 to 350 C , Dynamic: -45 to 250 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
|
Size |
Conduit Size 10mm , PG07 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
10 mm |
|
Nominal size in inch |
1/4 inch |
|
Degree of protection (IP) conduit dependant |
IP40-IP40 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Thread type |
Other |
|
Thread connection size |
PG7 |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
N |
|
Approved in combination with protective conduit FI |
N |