Catalog No. : GFMS0404
Description: STR SS FITTING M20 20MM-MET
UPC: 5011949221437
Descriptors
Category |
Electrical fittings |
Special Features |
Very High Mechanical and UV Protection |
Application |
For Insertion Into Threaded Entries and Knockouts Using a Locknut to Secure |
Specifications
Material |
Stainless Steel AISI 316L |
Insulation Class |
IP40 |
Color |
Metallic |
Connection |
Straight, M20 thread |
Temperature Rating |
Static: -50 to 350 C , Dynamic: -45 to 250 C |
Classifications
Brand Name |
Kopex-Ex |
Standard |
BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
Size |
Conduit Size 20mm , M20 Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Degree of protection (IP) conduit dependant |
IP40-IP40 |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Thread type |
Metric |
Thread connection size |
M20 x 1.5 |
One-piece |
Y |
Material housing |
Stainless steel |
Surface protection |
Untreated |
Thread length |
10 mm |
Total length |
24.5 mm |
Total height |
24 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |
Approved in combination with protective conduit CSA |
N |
Approved in combination with protective conduit UL |
N |
Approved in combination with protective conduit FI |
N |