text.skipToContent text.skipToNavigation

Catalog No. : GEE

Description:  GRND CLIP ZINCPLT SPRNG STL GREEN

UPC: 785991110289

Grounding Clip, Zinc-Plated, Spring-Steel, Colored Green Accommodates #12 and #14 Copper and #12 Aluminum Solid Conductors in Non-Metallic Sheathed Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Accommodates #12 and #14 copper and #12 aluminum solid conduction in non-metallic sheathed cable.

Application

Approved for connecting bonding jumper from receptacle to grounded metal device box.

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E3060
UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here