Catalog No. : GE14
Description: GUY END 1/4
UPC: 624871039787
Made or assembled in Canada.
Guy end 1/4 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Connector mounting hardware |
Application |
For service entrance masts |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Microlectric |