Catalog No. : GC904
Description: GUY CLAMP 1/4-7/16. LENGTH 5-7/8 IN
UPC: 624871009223
Guy clamp. Length 5-7/8 inches Range 1/4-7/16 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Enclosure General Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
5-7/8 Inches |
Documents/Support Tools
Sales Drawing |