Catalog No. : GC902
Description: GUY CLAMP 1/4-7/16. LENGTH 3-1/4 IN
UPC: 624871009209
Made or assembled in Canada.
Guy clamp. Length 3-1/4 inches Range 1/4-7/16 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Enclosure General Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
3-1/4 Inches |
Documents/Support Tools
Sales Drawing |