text.skipToContent text.skipToNavigation

Catalog No. : GC-006

Description:  GROUND CLAMP - CAST BRASS

UPC: 785991919547

1-1/4 Inch to 2 Inch Grounding Clamp - Cast Brass. For #10 - #2 AWG Copper. 5 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Application

For #10 - #2 AWG Copper

Specifications

Conductor Material

Brass

Classifications

Brand Name

Steel City

Dimensions

Length

3-5/8 in

Size

1-1/4 Inch to 2 Inch

ETIM EC000511 Tube earthing clamp for lightning protection

Surface protection

Untreated

Bimetal connector

N