text.skipToContent text.skipToNavigation

Alternate Catalog No. : GB-823-6NW-TP-L13.5

Catalog No. : GB8236NWTPL13.5

Description:  GB-823-6NW-TP-L13.5

UPC: 783786728831

Tin Plated Copper Substation Connector Strap. 2 Sets of Straps - together are 6 inches wide, One Side is 4 inch wide and has (4) 11/16 inch diameter holes on 1-3/4 inch Centers. Other side is 2 inch wide and has (2) 11/16 inch diameter holes on 1-3/4 inch Centers. U-Shaped with 90 Degree Bends to Pads that are 5 inches long with legs of diffrent lengths. Two Strips layed with a Spacer then 2 more Strips another Spacer and then 2 more Strips form the Strap. Spacer is 1/4 inch thick. Strap is 1-1/4 inch thick. 19 inch long x 13-1/2 inch high.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac