Catalog No. : GB-9570
Description: IWCB BUS JUMPER 8X8 PADS 4 HOLES
UPC: 783786729395
Integral Web Channel Bus (IWCB) TERTIARY (3) BUS JUMPER, 6 inch x 6 inch x .813 inch thick pads with 4-holes 3.54 inches apart. Aluminum. Over 1kV. Cable Cut Length 24.5 inches. One Pad at 90 Degrees. Aluminum 1272 Ropelay. Includes (32 each Aluminum) Bolts 1/2-13 x 2 inch, Nuts and Lock Washers and (64) Aluminum 1/2 Flat Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |