Catalog No. : GB-9558-5-7
Description: HEIGHT ADAPTER 7 INCH
UPC: 783786084845
Bronze Bolted Substation Bolt Circle Height Adapter - Bolt Circle to Bolt Circle - Standard - 230kV Maximum - 5 inch Bolt Circle to 7 inches high
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |