Catalog No. : GB-9455-36
Description: GB-9455-36
UPC: 783786729296
Aluminum Welded Horizontal Elbow for 8 x 8 IWCB. 2-7/8 -12 Thread on Bus and Connector, 3 inch Bolt Circle, Contains (2) 36 inch Aluminum Pipe 2-1/2 inch Schedule 40, (4) 1/2-13 x 2 inch Galvanized Bolts, (8) 1/2-13 x 1-1/4 inch Galvanized Bolts, (4) 1/2-13 Galvanized Nuts, (16) 1/2 inch Galvanized Flat Washers. (12) 1/2 inch Galvanized Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |