Catalog No. : GB-9418-1
Description: SUBSTATION CONNECTOR
UPC: 783786949892
Aluminum Welded Terminal Connector (3) Cables to 4-Hole Flat. Conductor Size 1590 AAC to 1272 Ropelay. 7-1/8 inch wide. Pad is 4 inch deep x 6 inch wide x 1 inch thick. (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers are centered on Pad.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1590 AAC kcmil , 1272 Ropelay kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |