Catalog No. : GB-9416
Description: GB-9416
UPC: 783786729265
Aluminum Weld Terminals Three Cables to Flat. 6 inch wide x 4 inch Blank Pad x 3/4 inch Thick. 1272 Ropelay or 1590 AAC Cable. Cable Entrance and Pad are at 40 Degree Angles to each other.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1272 Ropelay kcmil , 1590 AAC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |