text.skipToContent text.skipToNavigation

Catalog No. : GB-9415

Description:  GB-9415

UPC: 783786729258

Aluminum Weld Terminals One Cable to Flat. 2 inch wide x 4 inch Blank Pad x 21/32 inch Thick. 1272 Ropelay or 1590 AAC Cable. Cable Entrance and Pad are at Angles to each other.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1272 Ropelay kcmil , 1590 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac