text.skipToContent text.skipToNavigation

Catalog No. : GB-9302

Description:  GB-9302 ASTA

UPC: 783786729197

Aluminum Terminal Adapter - Flat to Flat at 180 Degrees. Aluminum 2 inch Schedule 40 Pipe 8 inches long connects the Terminals. Pads are 3 inch x 3 inch x 9/16 inch thick with (4) 5/8 inch Diameter Holes on 1-3/4 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant