text.skipToContent text.skipToNavigation

Catalog No. : GB-9294

Description:  GB-9294 VWU

UPC: 783786729173

Bronze Parallel Clamp with U-Bolt, VWU SYTLE, Wire Range 1/0-300 kcmil to #8-#1.   Includes Silicon Bronze Hardware - (1) U-Bolt, (2) 3/8-16 Nuts and (2) 3/8 inch Lock Washers. 2.21-64 inch wide x 1-1/2 inch deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1/0 to 300 kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant