Catalog No. : GB-9228-S-DPE
Description: GB-9228-S-DPE
UPC: 783786729166
Aluminum End Cap with Welded Damper Pull Eye. Cap is Drive Fit for 6 inch SPS Schedule 40 Pipe. Cap Diameter 6-19/32 inch, Pull Length 4-1/8 inch x 2 inch wide at base with 1/2 inch Diameter Eye.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |