text.skipToContent text.skipToNavigation

Catalog No. : GB-9185

Description:  GB-9185

UPC: 783786729135

Welded Cable Flexible Connector Assembly - Two 44 inch Aluminum 1272 Ropelay Cables - (4) Straight Connectors, 4 inch 4-Hole (9/16 inch Diameter) NEMA Flats.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant