Catalog No. : GB-9184-F11
Description: GB-9184-F11
UPC: 783786729111
Aluminum Welded Cable Assembly, 4 Cables to 4-Hole Pads on Each end, One end has only one Connector where other end has two Stacked connectors. Top Twin Cable Cut Length 55 inches. Bottom Twin Cables Cut Length 51 inches. Aluminum Cable 795 AAC.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
795 AAC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |