Catalog No. : GB-9184-5FT
Description: GB-9184-5FT
UPC: 783786729128
Aluminum Welded Cable Assembly, 4 Cables to 4-Hole Pads on Each end, Both ends have two Stacked connectors. Pad to Pad Length 60 inches. Aluminum Cable 795 AAC.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
795 AAC kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |